IESNA:LM-63-2002
[TEST]P1389438
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-935-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22285.0
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
158.9 220.0 342.3 654.0 1430.3 2059.8 2548.8 2958.3 3386.2 3881.2 4510.8 5311.5 6405.6 8269.8 10684.1 13300.1 16307.3 18385.5 
19008.9 18293.8 16661.8 15133.8 13666.9 11857.6 7738.0 3948.5 2096.5 1595.3 1454.7 1430.3 1399.7 1051.3 519.5 391.2 128.4 48.9 0.0 
158.9 213.9 330.1 672.3 1405.8 2090.4 2542.7 2946.1 3380.0 3917.9 4516.9 5305.4 6417.8 8159.8 10739.1 13391.8 16221.7 18312.1 
19082.3 18416.0 16802.4 15298.8 13691.3 11857.6 7921.4 3875.1 2145.4 1613.6 1460.8 1424.1 1399.7 1057.4 513.4 385.1 128.4 48.9 0.0 
158.9 213.9 317.8 617.3 1295.8 1974.2 2536.6 2927.7 3386.2 3911.8 4516.9 5317.6 6313.9 7719.7 10109.6 13055.6 16203.4 18440.5 
19406.2 19094.5 17725.3 16386.8 14516.4 12462.8 9143.8 4779.7 2579.3 1778.6 1503.6 1424.1 1387.5 1259.1 525.6 372.8 152.8 61.1 0.0 
158.9 207.8 305.6 537.9 1136.9 1790.9 2444.9 2903.3 3343.4 3850.7 4486.3 5140.4 5965.5 7016.8 8832.1 11698.7 15311.0 18477.1 19840.2 
19980.7 19271.7 18428.2 16955.2 14168.1 10824.7 6393.3 3520.6 2182.1 1625.8 1436.4 1350.8 1246.9 525.6 336.2 171.1 79.5 0.0 
158.9 207.8 281.2 446.2 904.6 1528.0 2200.4 2762.7 3190.6 3710.1 4241.9 4816.4 5543.8 6289.4 7279.6 9058.3 12169.4 16515.1 19754.6 
20885.3 20616.4 20017.4 19901.3 18953.9 15537.2 10079.0 5244.3 3086.7 1925.3 1375.2 1100.2 984.1 605.1 305.6 213.9 116.1 0.0 
158.9 201.7 256.7 372.8 635.7 1179.7 1797.0 2408.2 2958.3 3398.4 3917.9 4474.1 5024.2 5702.7 6454.5 7463.0 8966.6 11723.2 16460.1 
20457.5 22052.8 21838.8 21105.4 21459.9 20977.0 18428.2 11338.1 5018.1 2353.2 1363.0 886.3 678.5 513.4 287.3 238.4 165.0 0.0 
158.9 195.6 232.3 293.4 421.7 684.6 1185.8 1723.6 2334.9 2915.5 3428.9 3899.6 4455.8 5042.6 5641.5 6423.9 7475.2 8942.1 11087.5 
14669.3 19314.5 22609.0 23593.0 23128.5 22877.9 22914.6 21276.5 14864.8 6527.8 2493.8 1002.4 617.3 458.4 366.7 299.5 244.5 0.0 
158.9 183.4 207.8 238.4 293.4 379.0 544.0 849.6 1314.1 1833.7 2371.5 2976.6 3563.4 4162.4 4749.2 5391.0 6197.8 7163.5 8447.0 10201.2 
12792.8 16081.2 20066.3 23715.3 24595.4 24124.8 23593.0 21777.7 17358.6 9473.9 4076.8 1350.8 641.8 489.0 397.3 342.3 0.0 
158.9 183.4 207.8 232.3 281.2 354.5 501.2 776.2 1204.1 1693.1 2230.9 2805.5 3410.6 4015.7 4614.7 5250.4 6032.7 6961.8 8220.9 10030.1 
12395.5 15531.1 19461.2 23250.8 24619.9 24173.7 23495.3 21820.5 18183.8 10543.5 4633.0 1546.4 641.8 501.2 415.6 360.6 0.0 
158.9 177.3 189.5 201.7 213.9 238.4 268.9 330.1 415.6 568.4 819.0 1149.1 1576.9 2023.1 2561.0 3135.6 3789.6 4645.3 5623.2 6870.1 8557.1 
10372.4 12829.5 15714.4 19559.0 22058.9 20983.1 17982.1 13764.6 9321.1 6173.3 3679.5 2029.2 978.0 415.6 403.4 0.0 
158.9 165.0 171.1 171.1 171.1 171.1 171.1 171.1 171.1 183.4 195.6 220.0 250.6 299.5 354.5 446.2 574.5 782.4 1094.1 1570.8 2249.3 2995.0 3832.3 4455.8 
4987.5 6026.6 7597.5 8318.7 7487.4 5892.1 4296.9 3056.1 1913.1 721.2 110.0 36.7 0.0 
158.9 165.0 165.0 158.9 158.9 152.8 146.7 140.6 140.6 140.6 140.6 140.6 146.7 152.8 165.0 177.3 207.8 262.8 366.7 531.8 770.1 959.6 965.7 782.4 
666.2 861.8 1411.9 2084.3 2157.6 1613.6 880.2 421.7 171.1 67.2 30.6 18.3 0.0 
158.9 158.9 152.8 146.7 140.6 140.6 128.4 122.2 116.1 116.1 116.1 110.0 110.0 103.9 103.9 103.9 110.0 122.2 158.9 238.4 317.8 323.9 201.7 128.4 91.7 79.5 
67.2 67.2 61.1 55.0 48.9 30.6 24.4 24.4 18.3 18.3 0.0 
158.9 152.8 140.6 128.4 122.2 122.2 110.0 103.9 91.7 79.5 73.3 67.2 61.1 55.0 42.8 36.7 30.6 24.4 24.4 24.4 18.3 12.2 12.2 6.1 6.1 6.1 12.2 12.2 6.1 12.2 12.2 12.2 12.2 
12.2 18.3 18.3 0.0 
158.9 140.6 128.4 116.1 110.0 97.8 85.6 67.2 55.0 48.9 36.7 30.6 18.3 18.3 12.2 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 6.1 12.2 12.2 
12.2 0.0 
158.9 134.5 116.1 103.9 97.8 79.5 67.2 48.9 36.7 24.4 18.3 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 12.2 12.2 
0.0 
158.9 128.4 110.0 97.8 85.6 67.2 48.9 36.7 24.4 12.2 6.1 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 6.1 
0.0 
158.9 128.4 110.0 91.7 79.5 61.1 42.8 30.6 18.3 12.2 6.1 0.0 0.0 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 6.1 
0.0 
158.9 128.4 110.0 91.7 73.3 61.1 36.7 24.4 18.3 6.1 0.0 0.0 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 
0.0 
158.9 128.4 110.0 91.7 73.3 61.1 42.8 30.6 18.3 6.1 0.0 18.3 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
158.9 128.4 110.0 91.7 79.5 61.1 42.8 30.6 24.4 12.2 12.2 18.3 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 0.0 
0.0 
158.9 128.4 110.0 91.7 73.3 61.1 42.8 30.6 24.4 12.2 12.2 24.4 12.2 6.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.1 6.1 
0.0 
